IESNA:LM-63-2002
[TEST]P943280
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39038
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3561.1 3538.7 3492.1 3451.5 3441.3 3445.4 3457.6 3479.9 3500.2 3506.3
3508.3 3538.7 3601.6 3705.1 3877.6 4121.1 4417.3 4774.4 5231 5774.8
6391.6 7146.5 8061.6 9102.5 10222.6 11425.8 12580.4 13118.1 12330.8 9528.6
5184.3 1463 448.4 265.8 152.2 62.9 0
3561.1 3548.9 3500.2 3459.6 3449.5 3451.5 3463.7 3486 3504.2 3510.3
3514.4 3546.8 3607.7 3717.3 3885.7 4131.2 4431.5 4790.7 5259.4 5803.2
6440.3 7217.5 8169.1 9187.7 10328.1 11561.8 12692 13178.9 12207 9315.5
4942.9 1371.7 434.2 243.5 142 56.8 0
3561.1 3544.8 3498.1 3455.5 3437.3 3439.3 3445.4 3457.6 3465.7 3473.8
3486 3520.5 3585.4 3688.9 3859.3 4084.6 4372.7 4713.6 5153.9 5691.6
6363.2 7203.3 8189.4 9285.1 10421.4 11626.7 12765 13357.5 12637.2 10062.3
5973.6 2203.6 588.4 292.2 172.5 67 0
3561.1 3536.7 3492.1 3445.4 3421 3415 3419 3421 3421 3435.2
3455.5 3494.1 3559 3660.5 3806.6 4021.7 4307.8 4656.8 5097.1 5632.8
6359.2 7227.6 8335.5 9583.4 10861.7 12115.7 13286.5 13948 13582.7 11679.4
8019 3879.6 1168.8 426.1 207 64.9 0
3561.1 3536.7 3494.1 3445.4 3415 3408.9 3412.9 3412.9 3412.9 3429.2
3465.7 3500.2 3555 3642.2 3774.1 3973 4261.1 4620.2 5062.6 5626.7
6371.3 7363.6 8643.9 10159.6 11718 13114 14240.1 14954.4 15039.6 14065.6
11216.8 6746.7 2865.1 730.5 245.5 56.8 0
3561.1 3530.6 3488 3439.3 3406.8 3400.8 3406.8 3415 3415 3431.2
3469.7 3498.1 3540.8 3634.1 3774.1 3973 4253 4620.2 5070.7 5665.2
6442.4 7509.7 8942.2 10689.2 12462.7 14002.7 15130.9 15971 16486.3 16157.6
14004.8 9833 4709.5 1479.2 314.5 73 0
3561.1 3536.7 3492.1 3441.3 3408.9 3400.8 3404.8 3412.9 3412.9 3429.2
3465.7 3504.2 3559 3648.3 3786.3 3989.2 4273.3 4630.4 5076.8 5640.9
6385.5 7379.8 8666.2 10159.6 11701.8 13128.2 14305.1 15124.8 15234.4 14163
11474.5 7006.4 2753.5 710.2 204.9 54.8 0
3561.1 3540.8 3498.1 3447.4 3415 3406.8 3412.9 3419 3425.1 3441.3
3467.7 3510.3 3579.3 3682.8 3830.9 4035.9 4326 4679.1 5119.4 5671.3
6401.8 7323 8437 9652.4 10896.2 12152.2 13343.3 14010.9 13554.3 11770.7
8248.2 3964.8 1183 444.4 211 64.9 0
3561.1 3546.8 3502.2 3453.5 3427.1 3423.1 3431.2 3447.4 3461.6 3475.8
3494.1 3530.6 3601.6 3713.2 3879.6 4108.9 4395 4742 5176.2 5701.7
6367.3 7193.1 8161 9218.2 10322 11515.1 12687.9 13278.4 12657.5 10526.9
6651.4 2613.5 748.7 357.1 190.7 77.1 0
3561.1 3550.9 3504.2 3455.5 3433.2 3431.2 3445.4 3473.8 3498.1 3512.4
3526.6 3563.1 3630 3743.7 3918.2 4163.7 4464 4827.2 5273.6 5813.3
6438.3 7215.4 8110.3 9114.7 10182 11364.9 12491.1 12933.4 12097.4 9390.6
5145.8 1550.2 472.8 239.4 127.8 50.7 0
3561.1 3548.9 3504.2 3455.5 3433.2 3433.2 3447.4 3473.8 3500.2 3512.4
3524.5 3555 3624 3731.5 3904 4143.4 4441.7 4821.1 5269.5 5780.9
6395.7 7140.4 8031.1 9041.6 10060.2 11243.2 12393.7 12937.5 12231.3 9672.7
5480.6 1722.7 499.2 259.7 133.9 46.7 0
